Product Number: PPRO PP 1U 24P 10GX CPL UTP

PPC6AUC-PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, Loaded with 10GX RJ45 Unshielded Coupler

PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, Loaded with 10GX RJ45 Unshielded Coupler

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Overall Height

45 mm

Overall Width

483 mm

Overall Depth

113 mm

Number of Ports

24 Port

Front Connection

Flush

Packaging

Individually packaged in a box.

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of connector Plastic Black

Max Capacity

24 connectors

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 MOhm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

Keystone

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017(Ed.3) ; TIA 568-C.3; EN 50173:2018

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Connectivity, 10GX COUPLER UTP, PPRO PC 10GX UTP LSZH, Upgrade RFID kit

Update and Revision

Revision Number: 0.60 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.60 Revision Date: 11-19-2024


Part Numbers

Item # Color
PPC6AUC Black

Resources

Resources