Product Number: FX M-Box Splice OM2

FX Multi-Box Splice Pre-Term, OM2, 6 Ports, MPO-12(F), LC Duplex

FX Multi-Box, Splice, Pre-Term, OM2, 6 Ports, MPO-12 (Female), LC Duplex, Type-A, Beige Adapters

  • Availability:
    Global
  • Global inventory:
    Available
FX M-Box Splice OM2

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

0.5 kg

Height

1.5 m

Width

4.5

Depth

6.6

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Floor Box Base Plastic - UL94V-0 Black
Floor Box Bottom Cover Metal Black
Floor Box Top Cover Metal Black
Front Connector Body Plastic - UL94V-0 Black LC Duplex

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS

Packaging

Individually packaged in a Korrvu box

Update and Revision

Revision Number: 0.52 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.52 Revision Date: 03-04-2023

Part Numbers

Item # Color Connector Type UPC
FW2MBS06LD Black LD Duplex 611589159777

Resources

Resources