Product Number: KEYCONNECT DG SURF ADAPTER BOX

KeyConnect Double-Gang Surface Adapter Box

KeyConnect Double-Gang Surface Adapter Box

  • Availability:
    Global
  • Status:
    Active

Specifications

Overall Height

4.5 in

Overall Width

4.60 in

Overall Depth

1.89 in

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.26 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with KeyConnect-style Faceplate

Included Parts

Double side adhesive foam pad, wood screw.

Update and Revision

Revision Number: 0.412 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.412 Revision Date: 02-20-2026


Part Numbers

Item # Color
AX104130 Almond
AX106685 Black
AX104131 Electric White
AX106684 Light Dec Gray

Resources

Resources