Product Number: MEDIAFLEX SG ADAPTER BOX

MediaFlex 1-Gang Adapter Box

MediaFlex Surface Adapter Box, Single Gang

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, Fiber and Coax.

Overall Height

4.62 m

Overall Width

3.14

Overall Depth

1.75

Front Connection

Flush

Packaging

Individually shrink wrapped with plastic

Materials

Description Material
Adapter Box Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

Mediaflex

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with MediaFlex Faceplates

Included Parts

adhesive foam tape, installation guide

Notes

For proper installation refer to Installation Guide PX102064 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.75 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.75 Revision Date: 02-20-2026


Part Numbers

Item # Color
AX102481 Almond
AX102483 Black
AX102482 Electric White
AX102480 Gray
AX102485 Ivory
AX102484 White

Resources

Resources