Product Number: AP-JIS-ADAPTER-W

JIS ADAPTER KIT WITH SHUTTER, WHITE

JIS ADAPTER KIT WITH SHUTTER, WHITE

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Compatible with standard JIS faceplate, support keystone footprint Category Jack

Overall Height

22.7 mm

Overall Width

44 mm

Overall Depth

12.6 mm

Materials

Material
ABS

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

UL Flammability

UL-94HB

Update and Revision

Revision Number: 0.4 Revision Date: 10-15-2025

Update and Revision

Revision Number: 0.4 Revision Date: 10-15-2025


Resources

Resources