Product Number: AX10444XBB

86×86 KeyConnect – Backbox

86×86 keyconnect, backbox (IVORY WHITE))

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Backbox in work area environments Support 86x86 faceplate can be installed

Overall Height

86 mm

Overall Width

86 mm

Depth

41.8 mm

Packaging

Individually packaged in a clear plastic bag.

Materials

Material
ABS (Acrylonitrile Butadiene Styrene)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Update and Revision

Revision Number: 0.4 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.4 Revision Date: 04-03-2025


Part Numbers

Item # Color
AX10444XBB Ivory

Resources

Resources