Product Number: KEYCONNECT DG FACEPLATES

KeyConnect Double-Gang Faceplate

KeyConnect Faceplate, Double Gang, Flush, Compatible with KeyConnect style modular jacks

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, fiber and coax

Overall Height

4.5 m

Overall Width

4.59

Overall Depth

0.26

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.11 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with KeyConnect-style Modular Jacks 10GX, CAT6+, CAT5E and KeyConnect-style Fiber and Coax Connectors

Included Parts

6-32 screws, carton labels, clear windows, KeyConnect blank inserts

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.164 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.164 Revision Date: 02-20-2026


Part Numbers

Item # Color Port Count
AX102256 Almond 12 Port
AX102670 Almond 6 Port
AX104165 Black 6 Port
AX104166 Black 12 Port
AX102257 Electric White 12 Port
AX102671 Electric White 6 Port
AX104200 Ivory 12 Port
AX104566 Ivory 6 Port

Resources

Resources