Product Number: MEDIAFLEX ANGLED EDGE DG PLATE

MediaFlex Angled Edge Double-Gang Faceplate

MediaFlex Angled Edge Double-Gang Faceplate. Available in several colors.

  • Availability:
    Global
  • Status:
    Active
MEDIAFLEX ANGLED EDGE DG PLATE

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Overall Height

4.5 m

Overall Width

4.586

Overall Depth

0.77

Front Connection

Angled

Packaging

Individually packaged in a plastic bag.

Weight

0.124 kg

Materials

Description Material
Faceplate High-impact Thermoplastic, flame-retardant UL94V-0, UV-resistant

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

Mediaflex

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible with MediaFlex Modules

Included Parts

windows, papers, 6-32 screws, installation guide

Notes

For proper installation refer to Installation Guide PX106224 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.62 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.62 Revision Date: 02-20-2026


Part Numbers

Item # Color
AX106674 Almond
AX106676 Black
AX106675 Electric White
AX106673 Gray

Resources

Resources