Product Number: MDVO MOD FURNITURE ADAPTERS

MDVO Modular Furniture Adapters

MDVO Modular Furniture Adapters are available in 3 or 4 Ports with many color options.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Overall Height

3.3 m

Overall Width

1.57

Overall Depth

0.5

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.11 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules

Included Parts

installation sheet, blank

Notes

For proper installation refer to Installation Guide P0746008 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.191 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.191 Revision Date: 02-20-2026


Part Numbers

Item # Color Port Count
A0407072 Almond 3 Port
AX100926 Almond 4 Port
A0407074 Black 3 Port
A0407071 Gray 3 Port
AX100925 Gray 4 Port
AX102594 Ivory 4 Port
AX102648 Ivory 3 Port
A0407073 White 3 Port
AX100927 White 4 Port