Product Number: VPC1505FWW07L01

1505F RG59, Mini-WECO Plug to Mini-WECO Plug, Video Patch Cord

1505F RG59, Mini-WECO Plug to Mini-WECO Plug, Video Patch Cord

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Inner Shield

Type Coverage [%]
Braid 95%

Packaging

Product Individually packaged in a transparent polybag.

Materials

Description Material Type
Connector Mini-WECO plug
Outer Contact Brass with gold plating
Dielectric & Entry Brusing PTFE
Inner Contact Brass with gold plating

Cable Type

75 Ohm 1505F RG59 Serial Digital Coax cable

Rated Voltage

300 V (rms)

Impedance

Nominal Impedance
75 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. RL (Return Loss) [dB]
5 - 1500 MHz <lt/>3 dB 15 dB
1500 - 3000 MHz <lt/>3 dB 10 dB

Voltage

Dielectric Withstand Voltage
1200 V (rms)

Operating Temperature Range

-35℃ to +75℃

Max. Pull Tension

20 lbs

Min Bend Radius (Overall Cable)

63.5 mm

Termination Front Connection Durability

500

Termination Rear Connection Durability

500

Military Compliance

MIL STD 202G

EU Directive 2011/65/EU (RoHS 2)

Yes

UL Flammability

UL CM Flame Rated

Related Parts

Belden’s VPNS1532 and VPNS1032 Video Patch Panel

Update and Revision

Revision Number: 0.18 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.18 Revision Date: 04-08-2022


Part Numbers

Item # Color Length
VPC1505FWW07L0D5 Violet 0.5 m
VPC1505FWW07L01 Violet 1 m
VPC1505FWW07L02 Violet 2 m
VPC1505FWW07L03 Violet 3 m