Product Number: 10GX S/FTP LSZH PATCH CORDS

10GX Patch Cord S/FTP LSZH

10GX Copper Patch Cord S/FTP LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
26 Stranded BC - Bare Copper 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene (Foam)

Inner Shield

Element Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Inner Jacket

Material
No Jacket

Outer Shield

Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot LSZH Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-3-22

Related Parts

10GX Shielded Modular Jacks, 10GX shielded Patch Panels

Update and Revision

Revision Number: 0.252 Revision Date: 03-25-2026

Update and Revision

Revision Number: 0.252 Revision Date: 03-25-2026


Part Numbers

Item # Color Length
CAE4100001M Black 1 m
CAE4100002M Black 2 m
CAE4100003M Black 3 m
CAE4100005M Black 5 m
CAE4100010M Black 10 m
CAE4100020M Black 20 m
CAE41000D5M Black 0.5 m
CAE41001D5M Black 1.5 m
CAE4100004M Black 4 m
CAE4100006M Black 6 m
CAE4100007M Black 7 m
CAE4100008M Black 8 m
CAE4100009M Black 9 m
CAE4106001M Blue 1 m
CAE4106002M Blue 2 m
CAE4106003M Blue 3 m
CAE4106005M Blue 5 m
CAE4106006M Blue 6 m
CAE4106007M Blue 7 m
CAE4106008M Blue 8 m
CAE4106009M Blue 9 m
CAE4106010M Blue 10 m
CAE4106012M Blue 12 m
CAE4106015M Blue 15 m
CAE4106018M Blue 18 m
CAE4106021M Blue 21 m
CAE4106024M Blue 24 m
CAE4106027M Blue 27 m
CAE4106030M Blue 30 m
CAE41060D5M Blue 0.5 m
CAE41061D5M Blue 1.5 m
CAE4106004M Blue 4 m
CAE4106011M Blue 11 m
CAE4106013M Blue 13 m
CAE4106014M Blue 14 m
CAE4106016M Blue 16 m
CAE4106017M Blue 17 m
CAE4106019M Blue 19 m
CAE4106020M Blue 20 m
CAE4106025M Blue 25 m
CAE4108001M Gray 1 m
CAE4108002M Gray 2 m
CAE4108003M Gray 3 m
CAE4108005M Gray 5 m
CAE4108007M Gray 7 m
CAE4108010M Gray 10 m
CAE4108015M Gray 15 m
CAE4108050M Gray 50 m
CAE41080D5M Gray 0.5 m
CAE4108004M Gray 4 m
CAE4108006M Gray 6 m
CAE4108008M Gray 8 m
CAE4108009M Gray 9 m
CAE4108011M Gray 11 m
CAE4108012M Gray 12 m
CAE4108013M Gray 13 m
CAE4108014M Gray 14 m
CAE4108016M Gray 16 m
CAE4108017M Gray 17 m
CAE4108018M Gray 18 m
CAE4108019M Gray 19 m
CAE4108020M Gray 20 m
CAE41081D5M Gray 1.5 m
CAE41087D5M Gray 7.5 m
CAE4105001M Green 1 m
CAE4105002M Green 2 m
CAE4105003M Green 3 m
CAE4105005M Green 5 m
CAE4105010M Green 10 m
CAE4105025M Green 25 m
CAE41050D5M Green 0.5 m
CAE4105020M Green 20 m
CAE4105040M Green 40 m
CAE4103001M Orange 1 m
CAE4103002M Orange 2 m
CAE4103003M Orange 3 m
CAE4103005M Orange 5 m
CAE4103007M Orange 7 m
CAE4103015M Orange 15 m
CAE4103040M Orange 40 m
CAE4102001M Red 1 m
CAE4102002M Red 2 m
CAE4102003M Red 3 m
CAE4102005M Red 5 m
CAE4102010M Red 10 m
CAE4102025M Red 25 m
CAE41020D5M Red 0.5 m
CAE4102004M Red 4 m
CAE4102006M Red 6 m
CAE4102007M Red 7 m
CAE4102008M Red 8 m
CAE4102009M Red 9 m
CAE4102020M Red 20 m
CAE4102030M Red 30 m
CAE4107002M Violet 2 m
CAE4107001M Violet 1 m
CAE4107003M Violet 3 m
CAE4107005M Violet 5 m
CAE4107015M Violet 15 m
CAE4109001M White 1 m
CAE4109002M White 2 m
CAE4109003M White 3 m
CAE4109005M White 5 m
CAE4109008M White 8 m
CAE4109010M White 10 m
CAE4109015M White 15 m
CAE4109020M White 20 m
CAE4109025M White 25 m
CAE41090D5M White 0.5 m
CAE4104001M Yellow 1 m
CAE4104002M Yellow 2 m
CAE4104003M Yellow 3 m
CAE4104005M Yellow 5 m
CAE4104010M Yellow 10 m
CAE41040D5M Yellow 0.5 m
CAE4104040M Yellow 40 m
CAE4104004M Yellow 4 m
CAE4104006M Yellow 6 m
CAE4104007M Yellow 7 m
CAE4104008M Yellow 8 m
CAE4104009M Yellow 9 m
CAE4104020M Yellow 20 m
CAE4104025M Yellow 25 m