Product Number: 10GX UTP CMP PATCH CORDS

10GX UTP CMP Patch Cords

10GX UTP CMP Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.255 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Plenum

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Modular Jacks and Couplers, 10GX Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

Update and Revision

Revision Number: 0.173 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.173 Revision Date: 05-10-2023

Part Numbers

Item # Color Length
CA22100048 Black 48 ft
CA22100050 Black 50 ft
CA22100060 Black 60 ft
CA22100150 Black 150 ft
CA22106001 Blue 1 ft
CA22106003 Blue 3 ft
CA22106004 Blue 4 ft
CA22106006 Blue 6 ft
CA22106007 Blue 7 ft
CA22106010 Blue 10 ft
CA22106015 Blue 15 ft
CA22106050 Blue 50 ft
CA22106060 Blue 60 ft
CA22106125 Blue 125 ft
CA22106250 Blue 250 ft
CA22103004 Orange 4 ft
CA22103007 Orange 7 ft
CA22103010 Orange 10 ft
CA22103015 Orange 15 ft
CA22103017 Orange 17 ft
CA22103050 Orange 50 ft
CA22109002 White 2 ft
CA22109006 White 6 ft
CA22109007 White 7 ft
CA22109010 White 10 ft
CA22109015 White 15 ft
CA22109020 White 20 ft
CA22109025 White 25 ft
CA22109030 White 30 ft
CA22109033 White 33 ft
CA22109035 White 35 ft
CA22109050 White 50 ft
CA22109066 White 66 ft
CA22109200 White 200 ft
CA22104001 Yellow 1 ft
CA22104010 Yellow 10 ft