Product Number: C554XYYZZZM

CAT5E Copper Patch Cord, UTP, 24AWG, LSZH

CAT5E Copper Patch Cord, UTP, 24AWG, LSZH

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 5e such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM.

Conductor

AWG Stranding Material No. of Pairs
24 Stranded BC - Bare Copper 4

Insulation

Material
PE - Polyethylene

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.7 mm

Wiring Scheme

T568A/B (Straight) -T568A-B (Cross-over)

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot Polycarbonate Snagless
Front Connection Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat Blades

Dielectric Strength

1000 V AC (RMS)

Current Rating

1.5 A

Insulation Resistance

500 MOhm min

Max Contact Resistance

20 mOhm

Voltage Rating

30 V AC

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C To +75°C

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 5e

ANSI Compliance

ANSI/TIA/EIA 568 C.2

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Suitability - Indoor

Yes

Related Parts

CAT5e Modular Jacks, CAT5e Patch panels

Update and Revision

Revision Number: 0.6 Revision Date: 01-05-2023

Update and Revision

Revision Number: 0.6 Revision Date: 01-05-2023


Part Numbers

Item # Color Length
C5541000D5M Black 0.5 m
C554100001M Black 1 m
C554100002M Black 2 m
C554100003M Black 3 m
C554100005M Black 5 m
C554100010M Black 10 m
C554100001F Black 1 ft
C5541060D5M Blue 0.5 m
C554106001M Blue 1 m
C554106002M Blue 2 m
C554106003M Blue 3 m
C554106005M Blue 5 m
C554106010M Blue 10 m
C554106001F Blue 1 ft
C5541010D5M Brown 0.5 m
C554101001M Brown 1 m
C554101002M Brown 2 m
C554101003M Brown 3 m
C554101005M Brown 5 m
C554101010M Brown 10 m
C554101001F Brown 1 ft
C5541050D5M Green 0.5 m
C554105001M Green 1 m
C554105002M Green 2 m
C554105003M Green 3 m
C554105005M Green 5 m
C554105010M Green 10 m
C554105001F Green 1 ft
C5541080D5M Grey 0.5 m
C554108001M Grey 1 m
C554108002M Grey 2 m
C554108003M Grey 3 m
C554108005M Grey 5 m
C554108010M Grey 10 m
C554108001F Grey 1 ft
C5541030D5M Orange 0.5 m
C554103001M Orange 1 m
C554103002M Orange 2 m
C554103003M Orange 3 m
C554103005M Orange 5 m
C554103010M Orange 10 m
C554103001F Orange 1 ft
C5541070D5M Purple 0.5 m
C554107001M Purple 1 m
C554107002M Purple 2 m
C554107003M Purple 3 m
C554107005M Purple 5 m
C554107010M Purple 10 m
C554107001F Purple 1 ft
C5541020D5M Red 0.5 m
C554102001M Red 1 m
C554102002M Red 2 m
C554102003M Red 3 m
C554102005M Red 5 m
C554102010M Red 10 m
C554102001F Red 1 ft
C5541090D5M White 0.5 m
C554109001M White 1 m
C554109002M White 2 m
C554109003M White 3 m
C554109005M White 5 m
C554109010M White 10 m
C554109001F White 1 ft
C5541040D5M Yellow 0.5 m
C554104001M Yellow 1 m
C554104002M Yellow 2 m
C554104003M Yellow 3 m
C554104005M Yellow 5 m
C554104010M Yellow 10 m
C554104001F Yellow 1 ft