Product Number: C601108030

Cable Assemblies - CAT6+ Modular Cord, 30ft (9.0 m)

CAT6+ Patch Cord, UTP, Bonded-Pair, 4 Pair, 24 AWG Solid, CMR, T568A/B-T568A/B, Gray, 30 ft (9.0 m)

  • Availability:
    Global
  • Status:
    Active
C601108030

Specifications

Suitable Applications

IBDN Shielded System 4800, IBDN System 3600, IBDN System 2400, TIA Category 6, ISO Class E, 1000BASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Conductor

AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Outer Shield

Material
Aluminum

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.225 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot Elastomer
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

High Frequency Table (Nominal/Typical) Notes

100 meter Cable Specifications - * TIA/EIA-568.2-D Category 6 Standard------ PSACRF is formally PSELFEXT

Voltage

UL Voltage Rating
300 V RMS

Mated Connection

Frequency (MHz) Max. Insertion Loss Belden** (dB) Min. Return Loss Belden** (dB) Min. Balanced TCL TIA* (dB) Min. Balanced TCL Belden** (dB)
1 MHz 2 dB 20 dB 40 dB 40 dB
4 MHz 3.7 dB 23 dB 40 dB 40 dB
8 MHz 5.2 dB 24.5 dB 40 dB 40 dB
10 MHz 5.9 dB 25 dB 40 dB 40 dB
16 MHz 7.4 dB 25 dB 38 dB 38 dB
20 MHz 8.3 dB 25 dB 37 dB 37 dB
25 MHz 9.3 dB 24.3 dB 36 dB 36 dB
31.25 MHz 10.4 dB 23.6 dB 35.1 dB 35.1 dB
62.5 MHz 14.9 dB 21.5 dB 32 dB 32 dB
100 MHz 19 dB 20.8 dB 30 dB 30 dB
200 MHz 27.5 dB 18.7 dB 27 dB 27 dB
250 MHz 31 dB 18 dB 26 dB 26 dB
300 MHz 34.2 dB 17.5 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Maximum Recommended Pulling Tension

11.250 lbs

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

UL Rating

Riser

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

IEC 60603-7, ANSI/TIA 1096-A (formerly FCC Part 68-F)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks, CAT6+ RJ45 Couplers, CAT6+ Coupler Patch Panels

Notes

Weight: 0.027 lbs/ft. Cable with EquiBlock™ Barrier Technology

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

Update and Revision

Revision Number: 0.10 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.10 Revision Date: 10-24-2025