Product Number: C6011xx000A06

Cable Assemblies - 3600 Pre-Terminated Cable Assembly

3600 Pre-Terminated Cable Assembly, Bonded-Pair, 4-Pair, 23 AWG Solid, T568A/B-T568A/B, 6 Cables, CMR (See Product Family for colors & lengths)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 3600, TIA Category 6, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Conductor

AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.75 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a box

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot Elastomer
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades
Sleeve Engineered Polymer Riser Rated

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

High Frequency Table Notes

100 meter Cable Specifications - * TIA/EIA-568.2-D Category 6 Standard

Voltage

UL Voltage Rating
300 V RMS

Mated Connection

Frequency (MHz) Max. Insertion Loss Belden** (dB) Min. Return Loss Belden** (dB) Min. Balanced TCL TIA* (dB) Min. Balanced TCL Belden** (dB)
1 MHz 2 dB 20 dB 40 dB 42 dB
4 MHz 3.7 dB 23 dB 40 dB 42 dB
8 MHz 5.2 dB 24.5 dB 40 dB 42 dB
10 MHz 5.8 dB 25 dB 40 dB 42 dB
16 MHz 7.4 dB 25 dB 38 dB 40 dB
20 MHz 8.3 dB 25 dB 37 dB 39 dB
25 MHz 9.3 dB 25 dB 36 dB 38 dB
31.25 MHz 10.4 dB 25 dB 35.1 dB 37.1 dB
62.5 MHz 15 dB 25 dB 32 dB 34 dB
100 MHz 19.3 dB 25 dB 30 dB 32 dB
200 MHz 28.3 dB 21.6 dB 27 dB 29 dB
250 MHz 32.1 dB 20.5 dB 26 dB 28 dB
300 MHz 35.6 dB 20.1 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Maximum Recommended Pulling Tension

11.250 lbs

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

UL Rating

Riser

TIA/EIA Compliance

Category 6 - TIA-568.2-D ISO/IEC 11801-1

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Other Standards

ANSI/TIA 1096-A (formerly FCC Part 68-F), IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ RJ45 Couplers, CAT6+ Coupler Patch Panels

Notes

C601xyyzzzA06 is subdivided as following C6-01-x-yy-zzz-A-06 where C6 stands for performance, 01 stands for jacket type, x stands for termination type, yy stands for color, zzz stands for length, A stands for assembly, and 06 stands for number of cables Use "zzz" part of the code to specify length in feet - 006-050 ft in increments of 1 ft - 055-295 ft in increments of 5 ft. Cable Weight: 0.028 lbs/ft. x 6 cables.

Labeling

Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request.

Update and Revision

Revision Number: 0.16 Revision Date: 02-09-2024

Update and Revision

Revision Number: 0.16 Revision Date: 02-09-2024