Product Number: C6D1108004

Cable Assemblies - CAT6 Performance Modular Cord, 4 ft. (1.2 m)

CAT6 Performance Patch Cord UTP, 4 Pair, 28 AWG Stranded, CMR, T568A/B-T568A/B, Gray, 4 ft. (1.2 m)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

TIA Category 6, ISO Class E, 1000BASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Conductor

AWG Stranding Material No. of Pairs
28 Stranded TC - Tinned Copper 4

Insulation

Material
PE - Polyethylene

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.15 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag

Materials

Description Material Type
Plug Polycarbonate - UL94V-0 RJ45
Boot Polycarbonate - UL94V-0
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Maximum Recommended Pulling Tension

11.250 lbs

Min Bend Radius (Overall Cable)

0.580 in

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

UL Rating

Riser

TIA/EIA Compliance

Category 6 - TIA-568.2-D ISO/IEC 11801-1

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Other Standards

IEC 60603-7, ANSI/TIA 1096-A (formerly FCC Part 68-F)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks, CAT6+ RJ45 Couplers, CAT6+ Patch Panels

Notes

Belden 28 AWG cords meet TIA performance standards at reduced lengths with an attenuation de-rating value of 1.95. For guidelines and limitations on using 28 AWG cord for power delivery, see TIA-TSB-184-A-1. Cable weight: 0.012 Lbs/ft. This product may be protected by one or more patents. For further information, please visit: https://www.belden.com/patents.

Labeling

Labeling: Belden Part Number and Cord Length

Update and Revision

Revision Number: 0.258 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.258 Revision Date: 10-24-2025