Product Number: C6D4Z107003M

CAT6 28AWG Small diameter Copper Patch Cord, UTP, LSZH, Purple, 3 Meter

CAT6 28AWG Small diameter Copper Patch Cord, UTP, LSZH, Purple, 3 Meter

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T

Conductor

AWG Stranding Material No. of Pairs
28 Stranded BC - Bare Copper 4

Insulation

Material
PE - Polyethylene

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.8 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot Polycarbonate Snagless
Front Connection Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat Blades

Conductor DCR

Max. Conductor DCR
236 Ohm/km

Dielectric Strength

750 V AC (RMS)

Insulation Resistance

5 G ohm*km

Voltage Rating

30 V DC Max.

Impedance

Nominal Characteristic Impedance
100 Ohm

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C To +75°C

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

Data Category

Category 6A

Environmental Space

Indoor

Related Parts

CAT6A Modular Jacks, CAT6A Patch panels

Update and Revision

Revision Number: 0.18 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.18 Revision Date: 12-07-2023