Product Number: C6P4xyyzzzz

CAT6, 24 AWG, UTP, LSZH, Stranded Patch Cord, 8MOD-8MOD

CAT6, 24 AWG, UTP, LSZH, Stranded Patch Cord, 8MOD-8MOD

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Pairs
24 Stranded BC - Bare Copper 4

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material
Plug Housing material PC - Polycarbonate, UL 94V-2 rated
Contact Blade material Phosphor bronze plated with 50u’’ gold over 100u’’ nickel undercoat

Dielectric Strength

1000 VAC

Current Rating

1.5 A

Insulation Resistance

100 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 VDC

Operating Temperature Range

-10°C to +60°C

Plug /Jack Compatibility

RJ45

Termination Interface

Durabilities
750 mating cycles

ISO/IEC Compliance

IEC 60603-7, IEC 11801

Data Category

Category 6

TIA/EIA Compliance

TIA-568.2-D

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

EU Directive 2002/95/EC (RoHS)

Yes

Notes

CAT6 Modular Patch Cords are constructed by CAT 6/Class E UTP 4 Pair, 24 AWG cord cable and terminated with RJ45 plugs at both ends, molded boot provides good strain relief performance. Factory terminated and 100% test keep the products quality guaranteed. Both T568A and T568B wire scheme as well as different jacket colors available.

Update and Revision

Revision Number: 0.8 Revision Date: 03-18-2024

Update and Revision

Revision Number: 0.8 Revision Date: 03-18-2024

Part Numbers

Item # Color Length
C6P4106007F Blue 7 ft
C6P4106010F Blue 10 ft
C6P4106002M Blue 2 m
C6P4106003M Blue 3 m
C6P4108007F Gray 7 ft
C6P4108010F Gray 10 ft
C6P4108002M Gray 2 m
C6P4108003M Gray 3 m
C6P4105007F Green 7 ft
C6P4105010F Green 10 ft
C6P4105002M Green 2 m
C6P4105003M Green 3 m
C6P4119007F Pink 7 ft
C6P4119010F Pink 10 ft
C6P4119002M Pink 2 m
C6P4119003M Pink 3 m
C6P4102007F Red 7 ft
C6P4102010F Red 10 ft
C6P4102002M Red 2 m
C6P4102003M Red 3 m
C6P4109007F White 7 ft
C6P4109010F White 10 ft
C6P4109002M White 2 m
C6P4109003M White 3 m
C6P4104007F Yellow 7 ft
C6P4104010F Yellow 10 ft