Product Number: C6PBxyyzzzz

CAT6, 24 AWG, UTP, LSZH GB 31247 B1, Stranded Patch Cord, 8MOD-8MOD

C6PBxyyzzzz CAT6, 24 AWG, UTP, LSZH GB 31247 B1, Stranded Patch Cord, 8MOD-8MOD

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Pairs
24 Stranded BC - Bare Copper 4

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material
Plug Housing material PC - Polycarbonate, UL 94V-2 rated
Contact Blade material Phosphor bronze plated with 50u’’ gold over 100u’’ nickel undercoat

Dielectric Strength

1000 VAC

Current Rating

1.5 A

Insulation Resistance

100 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 VDC

Operating Temperature Range

-10°C to +60°C

Plug /Jack Compatibility

RJ45

Termination Interface

Durabilities
750 mating cycles

ISO/IEC Compliance

ISO/IEC 11801, IEC 60603-7

Data Category

Category 6

TIA/EIA Compliance

TIA-568.2-D

GB Compliance

GB 31247

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

EU Directive 2002/95/EC (RoHS)

Yes

Notes

CAT6 Modular Patch Cords are constructed by CAT 6/Class E UTP 4 Pair, 24 AWG cord cable and terminated with RJ45 plugs at both ends, molded boot provides good strain relief performance. Factory terminated and 100% test keep the products quality guaranteed. Both T568A and T568B wire scheme as well as different jacket colors available. GB 31247 B1 (d0, t0, a1).

Update and Revision

Revision Number: 0.6 Revision Date: 02-20-2025

Update and Revision

Revision Number: 0.6 Revision Date: 02-20-2025


Part Numbers

Item # Color Length
C6PB106007F Blue 7 ft
C6PB106010F Blue 10 ft
C6PB108007F Gray 7 ft
C6PB108010F Gray 10 ft
C6PB105007F Green 7 ft
C6PB105010F Green 10 ft
C6PB119007F Pink 7 ft
C6PB119010F Pink 10 ft
C6PB102007F Red 7 ft
C6PB102010F Red 10 ft
C6PB109007F White 7 ft
C6PB109010F White 10 ft
C6PB104007F Yellow 7 ft
C6PB104010F Yellow 10 ft