Product Number: CA21108025

Cable Assemblies - 10GX Modular Cord, 25 ft. (7.6 m)

10GX Patch Cord UTP, Bonded-Pair, 4-Pair, 24 AWG Solid, CMR, T568A/B-T568A/B, Gray, 25 ft. (7.6 m)

  • Availability:
    Global
  • Status:
    Active
CA21108025

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Conductor

AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.265 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot Elastomer
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

High Frequency Table Notes

100 meter Cable Specifications - * TIA/EIA-568.2-D Category 6 Standard

Voltage

UL Voltage Rating
300 V RMS

Mated Connection

Frequency (MHz) Max. Insertion Loss Belden** (dB) Min. Return Loss Belden** (dB) Min. PSANEXT TIA* (dB) Min. PSANEXT Belden** (dB) Min. PSAACRF TIA* (dB) Min. PSAACRF Belden** (dB) Min. Balanced TCL TIA* (dB) Min. Balanced TCL Belden** (dB)
1 MHz 2.4 dB 20 dB 67 dB 87 dB 67 dB 75 dB 40 dB 48 dB
4 MHz 4.5 dB 23 dB 67 dB 87 dB 66.2 dB 75 dB 40 dB 48 dB
8 MHz 6.3 dB 24.5 dB 67 dB 87 dB 60.1 dB 75 dB 40 dB 48 dB
10 MHz 7 dB 25 dB 67 dB 87 dB 58.2 dB 75 dB 40 dB 48 dB
16 MHz 8.9 dB 25 dB 67 dB 87 dB 54.1 dB 70.9 dB 38 dB 46 dB
20 MHz 10 dB 25 dB 67 dB 87 dB 52.2 dB 69 dB 37 dB 45 dB
25 MHz 11.1 dB 25 dB 67 dB 87 dB 50.2 dB 67 dB 36 dB 44 dB
31.25 MHz 12.5 dB 25 dB 67 dB 87 dB 48.3 dB 65.1 dB 35.1 dB 43.1 dB
62.5 MHz 17.9 dB 25 dB 65.6 dB 85.6 dB 42.3 dB 59.1 dB 32 dB 40 dB
100 MHz 22.8 dB 25 dB 62.5 dB 82.5 dB 38.2 dB 55 dB 30 dB 38 dB
200 MHz 33 dB 21 dB 58 dB 78 dB 32.2 dB 49 dB 27 dB 35 dB
250 MHz 37.2 dB 20.5 dB 56.5 dB 76.5 dB 30.2 dB 47 dB 26 dB 34 dB
300 MHz 41 dB 20.1 dB 55.3 dB 75.3 dB 28.7 dB 43.8 dB 25.2 dB 33.2 dB
400 MHz 48 dB 19.5 dB 53.5 dB 73.5 dB 26.2 dB 38.8 dB 24 dB 32 dB
500 MHz 54.3 dB 18.4 dB 52 dB 72 dB 24.2 dB 35 dB 23 dB 31 dB
625 MHz 61.5 dB 17.4 dB 65 dB 31.1 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Maximum Recommended Pulling Tension

11.250 lbs

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

UL Rating

Riser

TIA/EIA Compliance

Category 6A - ISO/IEC 11801-1, TIA 568.2-D

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Other Standards

IEC 60603-7, ANSI/TIA 1096-A (formerly FCC Part 68-F)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Safety Listing

c(UL)us Listed

Related Parts

10GX Modular Jacks, 10GX Patch Panels

Notes

Weight: 0.029 lbs/ft. Cable with EquiBlock™ Barrier Technology

Labeling

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

Update and Revision

Revision Number: 0.13 Revision Date: 01-14-2026

Update and Revision

Revision Number: 0.13 Revision Date: 01-14-2026