Product Number: CA54XYYZZZM

CAT 6A unshielded patch cord, LSZH Stranded, T568A and T568B compatible

CAT 6A unshielded patch cord, LSZH Stranded, T568A and T568B compatible

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T

Conductor

AWG Stranding Material No. of Pairs
26 Stranded BC - Bare Copper 4

Insulation

Material
PE - Polyethylene

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B (Straight)

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot Polycarbonate Snagless
Front Connection Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat Blades

Dielectric Strength

1000 V AC (RMS)

Current Rating

1.5 A

Insulation Resistance

500 MOhm min

Max Contact Resistance

20 mOhm

Rated Voltage

72 V DC

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C To +60°C

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6A

ANSI Compliance

ANSI/TIA/EIA 568 C.2

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Suitability - Indoor

Yes

Related Parts

CAT6A Modular Jacks, CAT6A Patch panels

Update and Revision

Revision Number: 0.8 Revision Date: 09-30-2024

Update and Revision

Revision Number: 0.8 Revision Date: 09-30-2024

Part Numbers

Item # Color Length
CA54106001M Blue 1,000 mm
CA54106002M Blue 2,000 mm
CA54106003M Blue 3,000 mm
CA54106005M Blue 5,000 mm
CA54106010M Blue 10,000 mm
CA54105001M Green 1,000 mm
CA54105002M Green 2,000 mm
CA54105003M Green 3,000 mm
CA54105005M Green 5,000 mm
CA54105010M Green 10,000 mm
CA54108001M Grey 1,000 mm
CA54108002M Grey 2,000 mm
CA54108003M Grey 3,000 mm
CA54108005M Grey 5,000 mm
CA54108010M Grey 10,000 mm
CA54102001M Red 1,000 mm
CA54102002M Red 2,000 mm
CA54102003M Red 3,000 mm
CA54102005M Red 5,000 mm
CA54102010M Red 10,000 mm
CA54109001M White 1,000 mm
CA54109002M White 2,000 mm
CA54109003M White 3,000 mm
CA54109005M White 5,000 mm
CA54109010M White 10,000 mm
CA54104001M Yellow 1,000 mm
CA54104002M Yellow 2,000 mm
CA54104003M Yellow 3,000 mm
CA54104005M Yellow 5,000 mm
CA54104010M Yellow 10,000 mm