Product Number: RA6PCxM

DataConnect CAT 6 UTP Patch Cord

DataConnect CAT 6 UTP Patch Cord, 4 Pairs, 26 AWG Stranded, PVC

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Standards-compliant patching solutions for typical Ethernet data applications, include Retail shops, shopping malls & outlets, restaurants, bars/pubs, residential buildings etc., which is suitable for permanent & channel link installation

Conductor

AWG Stranding No. of Pairs
26 Stranded 4

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material
Contact Blade Brass plated with 50u’’ gold over 100u’’ nickel undercoat
Plug Housing PC - Polycarbonate

Dielectric Strength

1000 V AC (RMS)

Insulation Resistance

500 MΩ ( Min. )

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Maximum Recommended Pulling Tension

20 lbs

Relative humidity (non-condensing)

10 - 90 %

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 6

TIA/EIA Compliance

TIA-568.2-D

EU Directive 2002/95/EC (RoHS)

Yes

Suitability - Indoor

Yes

Related Parts

CAT6 Modular Jacks, CAT6 Patch Panels

Update and Revision

Revision Number: 0.14 Revision Date: 06-05-2022

Update and Revision

Revision Number: 0.14 Revision Date: 06-05-2022


Part Numbers

Item # Color Length
RA6PC1M-BU Blue 1 m
RA6PC3M-BU Blue 3 m
RA6PC2M-BU Blue 2 m