Product Number: RMS-PC6Sxx41xxxxM

ProRMS Shielded, Cat6, LSZH Jacket,Copper Patch Cord

ProRMS Shielded, Cat6, LSZH Jacket, TIA 568B, Copper Patch Cord

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Conductor

Stranding

Inner Jacket

Color
Blue

Wiring Scheme

TIA 568B

Materials

Description Material
Plug Housing PC - Polycarbonate, UL 94 V-2 rated
Contact Blade Phosphor bronze plated with 50u" gold over 100u" nickel undercoat
Cable Conductor Type Stranded Copper wire

Cable Type

Shielded

Insulation Resistance

100 Megaohms

Max Contact Resistance

20 mOhm

Voltage Rating Table Notes

Dielectric withstanding : 1000 volts rms,1 min.(60Hz)

Flex Cycle Rating

500 Cycles

ISO/IEC Compliance

IEC 60603-7, IEC 11801-1

TIA/EIA Compliance

TIA 568.2-D

Other Standards

IEC 61156-5, ISO/IEC 11801

EU Directive 2011/65/EU (RoHS 2)

Yes

Update and Revision

Revision Number: 0.27 Revision Date: 09-21-2022

Update and Revision

Revision Number: 0.27 Revision Date: 09-21-2022


Part Numbers

Item # Color Length
RMS-PC6SCC413601M Blue 1 m
RMS-PC6SCC413602M Blue 2 m
RMS-PC6SCC413603M Blue 3 m
RMS-PC6SCC413605M Blue 5 m
RMS-PC6SIC413601M Blue 1 m
RMS-PC6SIC413602M Blue 2 m
RMS-PC6SIC413603M Blue 3 m
RMS-PC6SIC413605M Blue 5 m