Product Number: RMS-PPCS

ProRMS Shielded Copper Patch Panel

ProRMS Shielded Copper Patch Panel, Black

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Overall Height

44.5 mm

Overall Width

483 mm

Overall Depth

38 mm

Packaging

Individually packaged in a cardboard box

Max Capacity

24 port Keystone modular jack

Related Parts

Compatible with Cat 6A, Cat 6 and Cat 5e Keystone modular jacks, RJ45 to RJ45 copper patch cord for the control purpose

Included Parts

1 Rear Cable Management Bar; 24 Cable Ties; 4 M6 cage nuts and 4 M6 screws

Update and Revision

Revision Number: 0.21 Revision Date: 09-08-2022

Update and Revision

Revision Number: 0.21 Revision Date: 09-08-2022