Product Number: CAT6+ UTP CMP PIGTAILS

CAT6+ UTP CMP Pigtails

CAT6+ UTP CMP Pigtails

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.238 in

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +75°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels, GigaBIX Connectors

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.272 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.272 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C632206020 Blue 20 ft
C632206025 Blue 25 ft
C632206035 Blue 35 ft
C632206043 Blue 43 ft
C632206050 Blue 50 ft
C632206055 Blue 55 ft
C632206075 Blue 75 ft
C632206100 Blue 100 ft
C632306012 Blue 12 ft
C632306015 Blue 15 ft
C632306020 Blue 20 ft
C632306025 Blue 25 ft
C632306035 Blue 35 ft
C632306050 Blue 50 ft
C632306065 Blue 65 ft
C632306075 Blue 75 ft
C632306100 Blue 100 ft
C602206015 Blue 15 ft
C602206020 Blue 20 ft
C602206025 Blue 25 ft
C602206035 Blue 35 ft
C602206050 Blue 50 ft
C602206075 Blue 75 ft
C602206100 Blue 100 ft
C602306015 Blue 15 ft
C602306020 Blue 20 ft
C602306025 Blue 25 ft
C602306030 Blue 30 ft
C602306035 Blue 35 ft
C602306040 Blue 40 ft
C602306050 Blue 50 ft
C602306060 Blue 60 ft
C602306070 Blue 70 ft
C602306075 Blue 75 ft
C602306080 Blue 80 ft
C602306090 Blue 90 ft
C602306100 Blue 100 ft
C602306110 Blue 110 ft
C602306120 Blue 120 ft
C602306140 Blue 140 ft
C602306160 Blue 160 ft
C602306190 Blue 190 ft
C631306045 Blue 45 ft
C631306050 Blue 50 ft
C631306060 Blue 60 ft
C631306070 Blue 70 ft
C632206015 Blue 15 ft
C643106005 Blue 5 ft
C643106006 Blue 6 ft
C643106007 Blue 7 ft
C643106008 Blue 8 ft
C643106010 Blue 10 ft
C643106015 Blue 15 ft
C632208050 Gray 50 ft
C632208075 Gray 75 ft
C632208100 Gray 100 ft
C632308015 Gray 15 ft
C632308020 Gray 20 ft
C632308025 Gray 25 ft
C632308030 Gray 30 ft
C632308035 Gray 35 ft
C632308050 Gray 50 ft
C632308075 Gray 75 ft
C632308100 Gray 100 ft
C632308150 Gray 150 ft
C632308200 Gray 200 ft
C632308250 Gray 250 ft
C602208015 Gray 15 ft
C602208020 Gray 20 ft
C602208025 Gray 25 ft
C602208030 Gray 30 ft
C602208035 Gray 35 ft
C602208050 Gray 50 ft
C602208075 Gray 75 ft
C602208100 Gray 100 ft
C602308015 Gray 15 ft
C602308020 Gray 20 ft
C602308025 Gray 25 ft
C602308030 Gray 30 ft
C602308035 Gray 35 ft
C602308050 Gray 50 ft
C602308075 Gray 75 ft
C602308100 Gray 100 ft
C602308200 Gray 200 ft
C631208007 Gray 7 ft
C631208010 Gray 10 ft
C631208015 Gray 15 ft
C631208020 Gray 20 ft
C631208070 Gray 70 ft
C631208075 Gray 75 ft
C631208080 Gray 80 ft
C631208085 Gray 85 ft
C631208100 Gray 100 ft
C631208110 Gray 110 ft
C631208120 Gray 120 ft
C631208156 Gray 156 ft
C631208160 Gray 160 ft
C643108003 Gray 3 ft
C643108004 Gray 4 ft
C643108005 Gray 5 ft
C643108007 Gray 7 ft
C643108010 Gray 10 ft
C602305080 Green 80 ft
C643107007 Violet 7 ft
C643107010 Violet 10 ft
C632209020 White 20 ft
C632209025 White 25 ft
C632209035 White 35 ft
C632209050 White 50 ft
C632209075 White 75 ft
C632209100 White 100 ft
C632209150 White 150 ft
C632309015 White 15 ft
C632309020 White 20 ft
C632309025 White 25 ft
C632309035 White 35 ft
C632309075 White 75 ft
C602209015 White 15 ft
C602209020 White 20 ft
C602209025 White 25 ft
C602209035 White 35 ft
C602209050 White 50 ft
C602209075 White 75 ft
C602209100 White 100 ft
C602309015 White 15 ft
C602309020 White 20 ft
C602309025 White 25 ft
C602309035 White 35 ft
C602309050 White 50 ft
C602309075 White 75 ft
C602309100 White 100 ft
C643109002 White 2 ft
C643109003 White 3 ft
C643109004 White 4 ft
C643109005 White 5 ft
C643109006 White 6 ft
C643109007 White 7 ft
C643109010 White 10 ft
C632304012 Yellow 12 ft