Product Number: CAT6+ UTP CMR PIGTAILS

CAT6+ UTP CMR Pigtails

CAT6+ UTP CMR Pigtails

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.238 in

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +75°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels, GigaBIX Connectors

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.273 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.273 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C631206020 Blue 20 ft
C631206025 Blue 25 ft
C631206030 Blue 30 ft
C631206035 Blue 35 ft
C631206040 Blue 40 ft
C631206050 Blue 50 ft
C631206055 Blue 55 ft
C631206060 Blue 60 ft
C631206075 Blue 75 ft
C631206080 Blue 80 ft
C631206100 Blue 100 ft
C631306015 Blue 15 ft
C631306020 Blue 20 ft
C631306025 Blue 25 ft
C631306035 Blue 35 ft
C631208025 Gray 25 ft
C631208030 Gray 30 ft
C631208035 Gray 35 ft
C631208040 Gray 40 ft
C631208045 Gray 45 ft
C631208050 Gray 50 ft
C631208060 Gray 60 ft
C631208065 Gray 65 ft
C631205020 Green 20 ft
C631205025 Green 25 ft
C631205035 Green 35 ft
C631209050 None 50 ft
C631303030 Orange 30 ft
C631202025 Red 25 ft
C631202050 Red 50 ft
C631202075 Red 75 ft
C631302025 Red 25 ft
C631209010 White 10 ft
C631209015 White 15 ft
C631209020 White 20 ft
C631209025 White 25 ft
C631209035 White 35 ft
C631209060 White 60 ft
C631209075 White 75 ft
C631209090 White 90 ft
C631209100 White 100 ft
C631209156 White 156 ft
C631204015 Yellow 15 ft
C631204007 Yellow 7 ft
C631204010 Yellow 10 ft
C631204020 Yellow 20 ft
C631204025 Yellow 25 ft
C631204035 Yellow 35 ft
C631204050 Yellow 50 ft
C631204075 Yellow 75 ft
C631304020 Yellow 20 ft
C631304025 Yellow 25 ft
C631304030 Yellow 30 ft
C631304050 Yellow 50 ft