Product Number: FP48F8FxxxM

FXPC OM4 MPO16_F/APC MPO16_F/APC xxxM, OFNP RD_3.0 TYPE-B EV_JKT

FX Patch cord, OM4, MPO-16 (Female)/APC to MPO-16 (Female)/APC, xxx M, OFNP, Round 3.0 mm, Type B polarity, Erika Violet jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Count

16

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) MPO-16 Female Plastic Green Zirconia Ceramic Rubber Green
Connector B (Outside End) MPO-16 Female Plastic Green Zirconia Ceramic Rubber Green

Assembly Cable

Cable Nominal OD Jacket Color
3 mm Erika Violet

Measurement

Overall Assembly Length Packaging
xxx M Individually packaged in a plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

Type B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) MPO-16 Female 0.35 dB 35 dB
Connector B (Outside End) MPO-16 Female 0.35 dB 35 dB

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

UL Rating

Plenum

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

FX Ultra & Ultra HD Cassettes and Frames, FX Manager Connector Modules

Update and Revision

Revision Number: 0.4 Revision Date: 02-05-2026

Update and Revision

Revision Number: 0.4 Revision Date: 02-05-2026