Product Number: FP4LCLC002MR9SA

FXPC OM4 LC_SX LC_SX 2M OFNR SX_1.6 A-A AQ_JKT

FX PATCH CORD, OM4, LC SIMPLEX - LC SIMPLEX, 2 M, OFNR, SIMPLEX 1.6 MM, A-TO-A, AQUA JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Count

1

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Simplex Plastic Aqua Zirconia Ceramic Rubber Aqua
Connector B (Outside End) LC Simplex Plastic Aqua Zirconia Ceramic Rubber Aqua

Assembly Cable

Cable Nominal OD Jacket Color
1.6 mm Aqua

Measurement

Overall Assembly Length Packaging
2 m (6.6 ft) Individually packaged in a plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

A-to-A / B-to-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Simplex 0.15 dB 30 dB
Connector B (Outside End) LC Simplex 0.15 dB 30 dB

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNR

UL Rating

Riser

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.18 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.18 Revision Date: 10-21-2025