Product Number: FP4LCLCxxxMR9SE

FXPC OM4 LC_SX LC_SX xxxM OFNR SX_1.6 A-A EV_JKT

FX PATCH CORD, OM4, LC SIMPLEX - LC SIMPLEX, xxx M (LENGTH IN METERS), OFNR, SIMPLEX 1.6 MM, A-TO-A, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Count

1

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Simplex Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet
Connector B (Outside End) LC Simplex Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet

Assembly Cable

Cable Nominal OD Jacket Color
1.6 mm Erika Violet

Measurement

Overall Assembly Length Packaging
xxx meters Individually packaged in a plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

A-to-A / B-to-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Simplex 0.15 dB 30 dB
Connector B (Outside End) LC Simplex 0.15 dB 30 dB

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNR

UL Rating

Riser

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.16 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.16 Revision Date: 10-21-2025