Product Number: FP4LDLD030MR2XE

FXPC OM4 LC_DX LC_DX 30M, OFNR DX_2.0 A-B EV_JKT

FX PATCH CORD, OM4, LC DUPLEX - LC DUPLEX, 30 M, OFNR, DUPLEX ZIP 2.0 MM, A-TO-B, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Type

OM4

Connectors

Description

Measurement

Packaging
Individually packaged

Inner Jacket

Inner Jacket

Maximum Insertion Loss

0.15 dB

Return Loss

30 dB

Mechanical Tests

Description

Operating Temperature Range

-40°C to 75°C

Storage Temperature Range

-40°C to 75°C

Materials

Description Material Color Type
Connectors at both ends Plastic Erika Violet LC-Duplex
Boots at both ends Rubber Erika Violet
Ferrules at both ends Zirconia-Ceramic 1.25mm

Environmental Space

Indoor

UL Rating

Riser

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes. Workstation Oultlets

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.5 Revision Date: 02-28-2024

Update and Revision

Revision Number: 0.5 Revision Date: 02-28-2024