Product Number: FPS4F4F003M

FXPC OS2 MPO8_F MPO8_F 3M OFNP RD_2.0 TYPE-B YL_JKT

FX PATCH CORD, OS2, MPO-12 BASE 8 (F) - MPO-12 BASE 8 (F), 3 M, OFNP, ROUND 2.0 MM, TYPE-B, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OS2

Fiber Core Diameter

9/125 µm

Fiber Count

8

Fiber Color Coding

TIA-598-D

Connectors

Description Type Housing Material Housing Color Boot Material Boot Color
Connector A (Inside End) MPO-12 (Base-8) Female Plastic Green Rubber Black
Connector B (Outside End) MPO-12 (Base-8) Female Plastic Green Rubber Black

Assembly Cable

Cable Nominal OD Jacket Color
2.0 mm Yellow

Measurement

Overall Assembly Length Packaging
3 m (10 ft) Individually packaged in a plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

Type-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) MPO-12 (Base-8) Female 0.35 dB 60 dB
Connector B (Outside End) MPO-12 (Base-8) Female 0.35 dB 60 dB

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10C to +60C

Storage Temperature Range

-10C to +60C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

UL Rating

Plenum

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.43 Revision Date: 03-18-2025

Update and Revision

Revision Number: 0.43 Revision Date: 03-18-2025