Product Number: FPSLFLF005M

FXPC OS2 LB_UHD LB_UHD 5M OFNR SX_2.0 A-A YL_JKT

FX PATCH CORD, OS2, LC SIMPLEX/APC UHD - LC SIMPLEX/APC UHD, 5 M, OFNR, SIMPLEX 2.0 MM, A-TO-A, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OS2

Fiber Core Diameter

9/125 µm

Fiber Count

1

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Simplex/APC UHD Plastic Green Zirconia Ceramic Rubber Green
Connector B (Outside End) LC Simplex/APC UHD Plastic Green Zirconia Ceramic Rubber Green

Assembly Cable

Cable Nominal OD Jacket Color
2.0 mm Yellow

Measurement

Overall Assembly Length Packaging
5 m (16.4 ft) Individually packaged in a plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

A-to-A / B-to-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Simplex/APC UHD 0.25 dB 65 dB
Connector B (Outside End) LC Simplex/APC UHD 0.25 dB 65 dB

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNR

UL Rating

Riser

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.28 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.28 Revision Date: 10-21-2025