Product Number: FPSSDSD03M1R2XY

FXPC OS2 SC_DX SC_DX 3.1M

FX PATCH CORD, OS2, SC DUPLEX - SC DUPLEX, 3.1 M, OFNR, DUPLEX ZIP 2.0 MM, A-TO-B, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Type

OS2

Connectors

Description

Measurement

Packaging
Individually packaged in a clear plastic bag

Inner Jacket

Inner Jacket

Maximum Insertion Loss

0.25 dB

Return Loss

55 dB

Mechanical Tests

Description

Operating Temperature Range

-40°C To +75°C

Storage Temperature Range

-40°C To +75°C

Materials

Description Material Color Type
Connectors Plastic Blue SC Duplex
Boots Rubber Black
Ferrules Zirconia-Ceramic 1.25mm

Environmental Space

Indoor

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes. Workstation Outlets

Update and Revision

Revision Number: 0.6 Revision Date: 08-25-2025

Update and Revision

Revision Number: 0.6 Revision Date: 08-25-2025