Product Number: MF3MEA1007MRMN

FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM3(BI), Type A, Riser, 7 Meter, No Pulling Eye, Aqua Jacket

FiberExpress MPO Assembly, Male To Female 12F, Multi Mode OM3(BI), Type A, Riser, 7 Meter, No Pulling Eye, Aqua Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OM3

Fiber Count

12

Connectors

Description Housing Color Boot Color
Connector A (Inside End) Aqua Black
Connector B (Outside End) Aqua Black

Assembly Cable

Jacket Color
Aqua

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.30 dB 30 dB

Minimum Bend Radius During Installation

20 x OD

Minimum Bend Radius During Operation

10 x OD

Crush Resistance

350 N/100mm (Short Term), 70 N/100mm (Long Term)

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNR

TIA/EIA Compliance

TIA 568.3-D

ISO/IEC Compliance

ISO/IEC 11801IEC 61754-7

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Outer Jacket Material: PVC - Polyvinyl Chloride, Tensile Strength : 100 N (Short Term), 30 N (Long Term)

Update and Revision

Revision Number: 0.20 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.20 Revision Date: 12-07-2023