Product Number: MF4KMxyzzzMPMN

FiberExpress MPO-16 Assembly, Male To Male (MTP Connector), MM OM4(BI), Plenum, No Pulling Eye, Erika Violet Jacket, Ultra Low Loss

FiberExpress MPO-16 Assembly, Male To Male (MTP Connector), MM OM4(BI), Plenum, No Pulling Eye, Erika Violet Jacket, Ultra Low Loss

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OM4

Connectors

Description Housing Color Boot Color
Connector A (Inside End) Yellow Black
Connector B (Outside End) Yellow Black

Assembly Cable

Jacket Color
Erika Violet

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.20 dB 30 dB

Minimum Bend Radius During Installation

20 x OD

Minimum Bend Radius During Operation

10 x OD

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

TIA/EIA Compliance

TIA 568.3-D

ISO/IEC Compliance

ISO/IEC 11801IEC 61754-7

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

The sixth letter x represents polarity: A: Type-A, B: Type-B, C: Type-C; The seventh letter y represents numbers of connector on both side: 1: 1 Connector, 2: 2 Connectors, 3: 3 Connectors, 4: 4 Connectors, 6: 6 Connectors, 8: 8 Connectors, D: 12 Connectors; The eighth to the tenth letters zzz represents length

Update and Revision

Revision Number: 0.10 Revision Date: 09-22-2025

Update and Revision

Revision Number: 0.10 Revision Date: 09-22-2025


Part Numbers

Item # Length
MF4KMB1010MPMN 10 m
MF4KMB2010MPMN 10 m