Product Number: MF4MMB1012MLTN

FiberExpress MPO Trunk Assembly, Male To Male 12F, Multi Mode OM4(BI), Type B, LSZH, 12 Meter, No Pulling Eye, Erika Violet Jacket

FiberExpress MPO Trunk Assembly, Male To Male 12F, Multi Mode OM4(BI), Type B, LSZH, 12 Meter, No Pulling Eye, Erika Violet Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OM4

Fiber Count

12

Connectors

Description Housing Color Boot Color
Connector A (Inside End) Erika Violet Black
Connector B (Outside End) Erika Violet Black

Assembly Cable

Jacket Color
Erika Violet

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.20 dB 30 dB

Minimum Bend Radius During Installation

20 x OD

Minimum Bend Radius During Operation

10 x OD

Crush Resistance

1000 N/100mm (Short Term), 300 N/100mm (Long Term)

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

TIA/EIA Compliance

TIA 568.3-D

ISO/IEC Compliance

ISO/IEC 11801IEC 61754-7

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 440 N (Short Term), 132 N (Long Term)

Update and Revision

Revision Number: 0.12 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.12 Revision Date: 12-07-2023