Product Number: MF4MMB2015MLPN

FiberExpress MPO Trunk Assembly,MPO 12(Male To Male), Multi Mode OM4(BI), Type B, 2 MPO (24 Fibers), LSZH, 15 Meter, No Pulling Eye, Erika Violet Jacket

FiberExpress MPO Trunk Assembly,MPO 12(Male To Male), Multi Mode OM4(BI), Type B, 2 MPO (24 Fibers), LSZH, 15 Meter, No Pulling Eye, Erika Violet Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OM4

Fiber Count

24

Connectors

Description Housing Color Boot Color
Connector A (Inside End) Erika Violet Black
Connector B (Outside End) Erika Violet Black

Fan-out (Legs)

Description Transition Length (m) Diameter
Connector A (Inside End) LPM 0.5 m 3.0 mm
Connector B (Outside End) LPM 0.5 m 3.0 mm

Assembly Cable

Cable Nominal OD Jacket Color
4.5 mm Erika Violet

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
Connector A (Inside End) 0.20 dB 30 dB
Connector B (Outside End) 0.20 dB 30 dB

Minimum Bend Radius During Installation

20 x OD

Minimum Bend Radius During Operation

10 x OD

Crush Resistance

1000 N/100mm (Short Term), 300 N/100mm (Long Term)

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

TIA/EIA Compliance

TIA 568.3-D

ISO/IEC Compliance

ISO/IEC 11801IEC 61754-7

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 660 N (Short Term), 200 N (Long Term)

Update and Revision

Revision Number: 0.4 Revision Date: 07-11-2024

Update and Revision

Revision Number: 0.4 Revision Date: 07-11-2024