Product Number: PF3SDSDxxxMR2XA

FiberExpress Fiber Patch Cord, OM3(BI), SC Duplex -SC Duplex, PVC OFNR, Duplex Zipcord 2.0mm, A/B, Aqua Jacket

FiberExpress Fiber Patch Cord, OM3(BI), SC Duplex -SC Duplex, PVC OFNR, Duplex Zipcord 2.0mm, A/B, Aqua Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Type

OM3

Fiber Core Diameter

50 µm

Fiber Count

2

Connectors

Description Type Boot Color
Connector A (Inside End) SC Duplex Beige
Connector B (Outside End) SC Duplex Beige

Assembly Cable

Jacket Color
Aqua

Polarity Identification

A/B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) SC Duplex 0.25 dB 25 dB
Connector B (Outside End) SC Duplex 0.25 dB 25 dB

Crush Resistance

500N/100mm

Environmental Suitability

Indoor

Flammability / Reaction to Fire

ANSI/ UL 1666

TIA/EIA Compliance

TIA 604-3, TIA-568.3-D

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M)

Update and Revision

Revision Number: 0.4 Revision Date: 03-04-2026

Update and Revision

Revision Number: 0.4 Revision Date: 03-04-2026