Product Number: PF4LHLHxxxML2XE
FiberExpress Fiber Patch Cord, OM4(BI), LC Duplex HD - LC Duplex HD, LSZH, Duplex Zipcord 2.0mm, A/B, Erika V Jacket
FiberExpress Fiber Patch Cord, OM4(BI), LC Duplex HD - LC Duplex HD, LSZH, Duplex Zipcord 2.0mm, A/B, Erika V Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
---|
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50 µm |
Fiber Count |
2 |
Physical Specifications
Connectors
Description | Type | Boot Color |
---|---|---|
Connector A (Inside End) | LC Duplex HD | White |
Connector B (Outside End) | LC Duplex HD | White |
Assembly Cable
Jacket Color |
---|
Erika Violet |
Optical Characteristics
Polarity Identification |
A/B |
---|
Fiber Connector Performance
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Duplex HD | 0.15 dB | 25 dB |
Connector B (Outside End) | LC Duplex HD | 0.15 dB | 25 dB |
Mechanical Characteristics
Crush Resistance |
500N/100mm |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
TIA/EIA Compliance |
TIA 604-10, TIA-568.3-D |
ISO/IEC Compliance |
IEC 61754-20 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = IEC 60754 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
Product Notes
Related Parts |
FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
---|---|
Notes |
Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M) |
History
Update and Revision |
Revision Number: 0.42 Revision Date: 12-07-2023 |
---|
Information
Update and Revision |
Revision Number: 0.42 Revision Date: 12-07-2023 |
---|