Product Number: PF4UHUH001ML6XE

FiberExpress Fiber Patch Cord, OM4(BI), LC Duplex Uniboot -LC Duplex Uniboot, LSZH, 1M, Round 2.0mm, A/B, Erika V Jacket

FiberExpress Fiber Patch Cord, OM4(BI), LC Duplex Uniboot -LC Duplex Uniboot, LSZH, 1M, Round 2.0mm, A/B, Erika V Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active
PF4UHUH001ML6XE

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OM4

Fiber Core Diameter

50 µm

Fiber Count

2

Connectors

Description Type Boot Color
Connector A (Inside End) LC Duplex UHD Uniboot White
Connector B (Outside End) LC Duplex UHD Uniboot White

Assembly Cable

Jacket Color
Erika Violet

Polarity Identification

A/B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Duplex UHD Uniboot 0.15 dB 25 dB
Connector B (Outside End) LC Duplex UHD Uniboot 0.15 dB 25 dB

Crush Resistance

1000N/100mm(Short-Term),200N/100mm(Long-Term)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

TIA/EIA Compliance

TIA 604-10, TIA-568.3-D

ISO/IEC Compliance

ISO/IEC 11801IEC 61754-7

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = IEC 60754-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes,Pre loaded fiber tray assemblies.

Notes

Packaging: Individually packaged in a clear plastic bag

Update and Revision

Revision Number: 0.8 Revision Date: 08-20-2025

Update and Revision

Revision Number: 0.8 Revision Date: 08-20-2025