Product Number: PF4UVUV005ML6XE

FiberExpress Fiber Patch Cord, OM4, LC Duplex Uniboot -LC Duplex Uniboot, LSZH, Round 2.0mm, A/B, 5M, Erika V Jacket

FiberExpress Fiber Patch Cord, OM4, LC Duplex Uniboot -LC Duplex Uniboot, LSZH, Round 2.0mm, A/B, 5M, Erika V Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Type

OM4

Fiber Core Diameter

50 µm

Fiber Count

2

Connectors

Description Type Boot Color
Connector A (Inside End) LC Duplex UHD Uniboot White
Connector B (Outside End) LC Duplex UHD Uniboot White

Assembly Cable

Jacket Color
Erika Violet

Polarity Identification

A/B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Duplex UHD Uniboot 0.15 dB 25 dB
Connector B (Outside End) LC Duplex UHD Uniboot 0.15 dB 25 dB

Crush Resistance

1000N/100mm(Short-Term),200N/100mm(Long-Term)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

TIA/EIA Compliance

TIA 604-10, TIA-568.3-D

ISO/IEC Compliance

IEC 60794-2-50

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = IEC 60754-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Packaging: Individually packaged in a clear plastic bag

Update and Revision

Revision Number: 0.2 Revision Date: 09-01-2025

Update and Revision

Revision Number: 0.2 Revision Date: 09-01-2025