Product Number: PFSLCSCxxxMR4XY

FiberExpress Fiber Patch Cord, OS2, LC Simplex-SC Simplex, PVC OFNR, Simplex cord 2.0mm, Yellow Jacket

FiberExpress Fiber Patch Cord, OS2, LC Simplex-SC Simplex, PVC OFNR, Simplex cord 2.0mm, Yellow Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Type

OS2

Fiber Core Diameter

9 µm

Fiber Count

1

Connectors

Description Type Boot Color
Connector A (Inside End) LC Simplex White
Connector B (Outside End) SC Simplex White

Assembly Cable

Jacket Color
Yellow

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Simplex 0.25 dB 55 dB
Connector B (Outside End) SC Simplex 0.25 dB 55 dB

Crush Resistance

500N/100mm

Environmental Suitability

Indoor

Flammability / Reaction to Fire

ANSI/ UL 1666

TIA/EIA Compliance

TIA 604-10 & TIA 604-3, TIA-568.3-D

ISO/IEC Compliance

IEC 61754-20IEC 61754-4IEC 60793-2-10IEC 60794-2-50

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M)

Update and Revision

Revision Number: 0.44 Revision Date: 01-07-2026

Update and Revision

Revision Number: 0.44 Revision Date: 01-07-2026