Product Number: TF3SC900PR12

FiberExpress Pigtails, OM3, SC Simplex, 900μm Tight buffer (PVC), Fusion Pigtails, Rainbow 12 Pack, 2 Meter

FiberExpress Pigtails, OM3, SC Simplex, 900μm Tight buffer (PVC), Fusion Pigtails, Rainbow 12 Pack, 2 Meter

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms and Work Area

Fiber Type

OM3

Fiber Color Code

TIA-598-D

Connectors

Description

Measurement

Packaging
Packaged 12 units per bag

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
SC Simplex 0.25 dB 25 dB

Mechanical Tests

Description

TIA/EIA Compliance

TIA 604-3, TIA 568.3-D

ISO/IEC Compliance

IEC 61754-4, IEC 60793-2-10

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Connector Polish Type : PC, Fiber color code : Blue, Orange, Green, Brown, Grey, White, Red, Black, Yellow, Violet, Pink, Aqua

Update and Revision

Revision Number: 0.58 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.58 Revision Date: 12-07-2023