Product Number: TFSLC901PS01

FiberExpress Pigtails, G652D(OS2), LC Simplex, 900μm Tight buffer (LSZH), Fusion Pigtails, Single Pack, 2 Meter, Yellow

FiberExpress Pigtails, G652D(OS2), LC Simplex, 900μm Tight buffer (LSZH), Fusion Pigtails, Single Pack, 2 Meter, Yellow

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms and Work Area

Fiber Type

OS2, G.652.D

Fiber Color Code

TIA-598-D

Connectors

Description

Measurement

Packaging
Individually packaged in a clear plastic bag.

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
LC Simplex 0.3 dB 55 dB

Environmental Suitability

Indoor

TIA/EIA Compliance

TIA 604-10, TIA 568.3-D

ISO/IEC Compliance

IEC 61754-20IEC 60793-2-50

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets

Notes

Connector Polish Type : UPC, Fiber color code : Yellow

Update and Revision

Revision Number: 0.40 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.40 Revision Date: 12-07-2023