Product Number: FP4LU4F002M

FXPC OM4 4_LD_UNI MPO8_F 2M OFNP RD_3.0 SR4 EV_JKT

FX PATCH CORD, OM4, 4 x LC DUPLEX UHD UNIBOOT - MPO-12 BASE 8 (F), 2 M, OFNP, ROUND 3.0 MM, SR4, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Count

8

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Duplex UHD Uniboot Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet
Connector B (Outside End) MPO-12 (Base 8) Female Plastic Erika Violet Rubber Black

Fan-out (Legs)

Description Transition Length (m) Diameter Geometry
Connector A (Inside End) LPM 0.5 m 2.0 mm In-Line

Assembly Cable

Cable Nominal OD Jacket Color
3.0 mm Erika Violet

Measurement

Overall Assembly Length Packaging
2 m (6.6 ft) Individually packaged in a plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 5 meters +0.3 / -0 meter
5.1 to 40 meters +0.4 / -0 meter
over 19.9 meters +1.3 / -0 meter

Armor Type and Material

No Armor

Polarity Identification

SR4

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Duplex UHD Uniboot 0.15 dB 30 dB
Connector B (Outside End) MPO-12 (Base 8) Female 0.20 dB 30 dB

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

UL Rating

Plenum

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.266 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.266 Revision Date: 10-21-2025