Product Number: FM4MFB1015MLMNE

FMT OM4 MPO12(F-F) B 12F 15M ZH/OFNR MD_4.8 0.5xIL NxPE EV

FX MPO TRUNK, OM4, MPO-12(FEMALE TO FEMALE), TYPE-B, 1 MPO (12 FIBERS), 15 M, LSZH/OFNR, MINI-DISTRIBUTION 4.8 MM (DOUBLE JACKET), FAN-OUT: 0.5M x IN-LINE, NO PULLING EYE, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Core Diameter

50/125 µm

Fiber Count

12

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Boot Material Boot Color
Connector A (Inside End) MPO-12 Female Plastic Erika Violet Rubber Black
Connector B (Outside End) MPO-12 Female Plastic Erika Violet Rubber Black

Fan-out (Legs)

Description Transition Length (m) Diameter Geometry
Connector A (Inside End) LPM 0.5 m 3.0 mm In-Line
Connector B (Outside End) LPM 0.5 m 3.0 mm In-Line

Assembly Cable

Cable Nominal OD Jacket Color
4.8 mm Erika Violet

Measurement

Overall Assembly Length Packaging
15 m (49.2 ft) Individually packaged in a plastic spool

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

Type-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) MPO-12 Female 0.20 dB -25 dB
Connector B (Outside End) MPO-12 Female 0.20 dB -25 dB

Pulling Eye Type

No Pulling Eye

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

LSZH

UL Rating

Low Smoke

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025

Update and Revision

Revision Number: 0.10 Revision Date: 10-22-2025