Product Number: FMSMMB1016ML

FMT OS2 MPO12(M-M) B 12F 16M ZH/OFNR MD_4.8 0.5xINLINE YL

FX MPO TRUNK, OS2, MPO-12(MALE TO MALE), TYPE-B, 1 MPO (12 FIBERS), 16 M, LSZH/OFNR, MINI-DISTRIBUTION 4.8 MM (DOUBLE JACKET), FAN-OUT: 0.5M x IN-LINE, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OS2

Connectors

Description Type
Connector A (Inside End) MPO-12 Male
Connector B (Outside End) MPO-12 Male

Measurement

Packaging
Individually packaged

Polarity Identification

Type-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) MPO-12 Male 0.35 dB 60 dB
Connector B (Outside End) MPO-12 Male 0.35 dB 60 dB

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 15x Cable OD
Cable Min. Bend Radius Operation (Long Term) 10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Jacket LSZH Yellow

UL Rating

LSZH

MII Order #39 (China RoHS)

Yes

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

FiberExpress Ultra & Ultra HD Pre-terminated Cassettes and Frames

Update and Revision

Revision Number: 0.19 Revision Date: 01-12-2026

Update and Revision

Revision Number: 0.19 Revision Date: 01-12-2026