Product Number: FMSMMB8xxxMPUEY

FMT OS2 MPO12(M-M) B 96F xxxM OFNP MD_2.0 1.0xINLINE YL

FX MPO TRUNK, OS2, MPO-12(MALE TO MALE), TYPE-B, 8 MPO (96 FIBERS), xxx M (LENGTH IN METERS), OFNP, MINI-DISTRIBUTION (2.0MM SUB-UNITS), FAN-OUT: 1.0M x IN-LINE, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Count

96

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Boot Material Boot Color
Connector A (Inside End) MPO-12 Male Plastic Green Rubber Black
Connector B (Outside End) MPO-12 Male Plastic Green Rubber Black

Fan-out (Legs)

Description Transition Length (m) Diameter Geometry
Connector A (Inside End) LPM 1.0 m 2.0 mm In-Line
Connector B (Outside End) LPM 1.0 m 2.0 mm In-Line

Assembly Cable

Cable Nominal OD Jacket Color
8.7 mm Yellow

Measurement

Overall Assembly Length
xxx meters

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

Type-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) MPO-12 Male 0.35 dB 60 dB
Connector B (Outside End) MPO-12 Male 0.35 dB 60 dB

Pulling Eye Type

FX Pulling Eye

Pulling Eye Location

Outside End

Pulling Eye Tension

100 lbs

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

UL Rating

Plenum

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.15 Revision Date: 10-22-2025

Update and Revision

Revision Number: 0.15 Revision Date: 10-22-2025