Product Number: TL44ALDBTMF003M

TL160 OM4 LC_DX MPO10_M 3M

TL HARNESS, TLX160 (BOTTOM), OM4, 01-10 PORTS (01-20 FIBERS), LC DUPLEX (1.6MM x STAGGERED) - MPO-12 BASE 10 (M) TYPE A (JACKETED x 1.0M x IN-LINE), OFNP, 3 M, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active
TL44ALDBTMF003M

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Core Diameter

50/125 µm

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Duplex Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet
Connector B (Outside End) MPO-12 (Base 10) Male Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet

Fan-out (Legs)

Description Transition Length (m) Diameter Geometry
Connector A (Inside End) LPM 1.6 mm Customer supplied
Connector B (Outside End) LPM 1.0 m 3.0 mm In-Line

Assembly Cable

Cable Nominal OD Jacket Color
4.8 mm Erika Violet

Measurement

Overall Assembly Length Packaging
3 m Individually packaged

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Polarity Identification

A-to-A / B-to-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Duplex 0.15 dB 25 dB
Connector B (Outside End) MPO-12 (Base 10) Male 0.15 dB 25 dB

Pulling Eye Location

None

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Operating Temperature Range

-40°C to 75°C

Storage Temperature Range

-40°C to 75°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

UL Rating

Plenum

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

Update and Revision

Revision Number: 0.11 Revision Date: 01-12-2026

Update and Revision

Revision Number: 0.11 Revision Date: 01-12-2026