Product Number: FYS6LDFLDFX010M

Y OS2 6F LC_DX LC_DX 10M A-B OFNP JKTx1.0xIL JKTx1.0xIL

FX OPTITUFF MINI TRUNK, OS2, 6 FIBERS, LC DUPLEX (JACKETED x 1.0M x IN-LINE) - LC DUPLEX (JACKETED x 1.0M x IN-LINE), A-TO-B, OFNP, 10 M, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Count

6

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Duplex Plastic Blue Zirconia Ceramic Rubber Blue
Connector B (Outside End) LC Duplex Plastic Blue Zirconia Ceramic Rubber Blue

Fan-out (Legs)

Description Transition Length (m) Diameter Geometry
Connector A (Inside End) LPM 1.0 m 1.6 mm In-Line
Connector B (Outside End) LPM 1.0 m 1.6 mm In-Line

Assembly Cable

Cable Nominal OD Jacket Color
4.0 mm Yellow

Measurement

Overall Assembly Length Packaging
10 m (32.8 ft) Individually packaged

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 5 meters +0.3 / -0 meter
5.1 to 19.9 meters +0.4 / -0 meter
over 19.9 meters +1.3 / -0 meter

Armor Type and Material

ADA - All-Dielectric Armor

Polarity Identification

A-to-B / B-to-A

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Duplex 0.25 dB 55 dB
Connector B (Outside End) LC Duplex 0.25 dB 55 dB

Pulling Eye Type

FX Pulling Eye

Pulling Eye Location

Outside End

Pulling Eye Tension

25 lbs

Minimum Bend Radius During Installation

3.75x Cable OD

Minimum Bend Radius During Operation

3.75x Cable OD

Operating Temperature Range

-40C to +75C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks, OptiTuff Mini Cable

Update and Revision

Revision Number: 0.15 Revision Date: 11-14-2024

Update and Revision

Revision Number: 0.15 Revision Date: 11-14-2024